??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902086 - UM-D25SUB/F/PTS/MSTB/GF-AO
Bill of material
PHOENIX CONTACT 2902086
Product number of the Manufacturer
2902086
Short Description
Output module
Long Description
Analog VARIOFACE output module, with COMBICON screw connection and a 25-pos. D-SUB female connector. The signal path can be interrupted with a disconnect knife.
Manufacturer Type Description
UM-D25SUB/F/PTS/MSTB/GF-AO
International product number
4046356648578
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
width
75 mm
height
111 mm
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178: 1998-04
net weight
0.190 kg
depth
56 mm
Pole number
25
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356648578
Manufacturer product designation
Output module
Manufacturer product description
Analog VARIOFACE output module, with COMBICON screw connection and a 25-pos. D-SUB female connector. The signal path can be interrupted with a disconnect knife.
Product type
UM-D25SUB/F/PTS/MSTB/GF-AO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
15
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça