??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902085 - UM-FLK14/PTS/MSTB/GF-DI
Bill of material
PHOENIX CONTACT 2902085
Product number of the Manufacturer
2902085
Short Description
Interface module
Long Description
Interface module, connection 1: Screw/plug-in connection, connection 2: IDC/FLK pin strip 1x 14-position
Manufacturer Type Description
UM-FLK14/PTS/MSTB/GF-DI
International product number
4046356648561
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
width
60 mm
height
128 mm
rated voltage
50 V
rated current
1 A
Application standards
DIN EN 50178: 1998-04
net weight
0.257 kg
depth
66 mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356648561
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE interface module, with 14-pos flat-ribbon cable connector with knife disconnection and COMBICON connectors, for mounting on NS 35/7,5 or NS 32
Product type
UM-FLK14/PTS/MSTB/GF-DI
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania