??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2902084 - UM-FLK14/8RM/MSTB/GF-DO
Bill of material
PHOENIX CONTACT 2902084
Product number of the Manufacturer
2902084
Short Description
Relay Module
Long Description
VARIOFACE relay module, with COMBICON screw connection and a 14-pos. flat-ribbon cable connector, 1 changeover contact, 8 miniature switching relays, LED display, and fuse per channel
Manufacturer Type Description
UM-FLK14/8RM/MSTB/GF-DO
International product number
4046356648554
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
width
115 mm
height
126 mm
rated voltage
24 V
Application standards
DIN EN 50178: 1998-04, DIN EN 50178: 1998-04
net weight
0.341 kg
depth
64 mm
Pole number
14
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356648554
Manufacturer product designation
Relay Module
Manufacturer product description
VARIOFACE relay module, with COMBICON screw connection and a 14-pos. flat-ribbon cable connector, 1 changeover contact, 8 miniature switching relays, LED display, and fuse per channel
Product type
UM-FLK14/8RM/MSTB/GF-DO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции