??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901993 - MINI MCR-2-V8-FLK 16
Bill of material
PHOENIX CONTACT 2901993
Product number of the Manufacturer
2901993
Short Description
System adapter
Long Description
Eight MINI Analog Pro signal conditioners and measuring transducers can be connected to a controller with minimal cabling effort and without any errors using system adapters and system cabling.
Manufacturer Type Description
MINI MCR-2-V8-FLK 16
Preview
International product number
4046356651813
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
22
Application standards
GB 3836.1, GB 3836.3
certificate/approval
CCC
width
51.1 mm
height
58.259075 mm
net weight
0.133 kg
depth
56.8 mm
Degree of soiling
2
GTIN
4046356651813
Manufacturer product designation
System adapter
Manufacturer product description
Eight MINI Analog Pro signal conditioners and measuring transducers can be connected to a controller with minimal cabling effort and without any errors using system adapters and system cabling.
Product type
MINI MCR-2-V8-FLK 16
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model