??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2901585 - UM-2KS50-RM/16MR/24/SDV144/SO
Bill of material
PHOENIX CONTACT 2901585
Product number of the Manufacturer
2901585
Short Description
Relay Module
Long Description
16-channel VARIOFACE input relay module with screw connection and 50-pos. system connection, coil side is protected and non-isolated (optional), for Yokogawa SDV 144 cards, module width: 240 mm
Manufacturer Type Description
UM-2KS50-RM/16MR/24/SDV144/SO
Preview
International product number
4046356612555
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.004 A
Application standards
DIN EN 50178: 1998-04
certificate/approval
EAC
width
240 mm
height
125.4 mm
net weight
0.650 kg
depth
76 mm
Pole number
20
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356612555
Manufacturer product designation
Relay Module
Manufacturer product description
16-channel VARIOFACE input relay module with screw connection and 50-pos. system connection, coil side is protected and non-isolated (optional), for Yokogawa SDV 144 cards, module width: 240 mm
Product type
UM-2KS50-RM/16MR/24/SDV144/SO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
5
Quantity Scale
1
Customs tariff number
85364900
Country of origin
DE
Deeplink
Deeplink
Предварительные просмотры
3D
2D
Загрузка CAD-моделей