??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900980 - PSI-CAB-GSM/UMTS- 5M
Bill of material
PHOENIX CONTACT 2900980
Product number of the Manufacturer
2900980
Short Description
Antenna cable
Long Description
Cellular antenna cable, 5 m in length, SMA (male) -> SMA (female), 50 ohm impedance
Manufacturer Type Description
PSI-CAB-GSM/UMTS- 5M
Preview
International product number
4046356568906
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Length
5 m
type of connection (1)
SMA (male)
type of connector connection 1
SMA (male)
type of connector connection 2
SMA (female)
connection type of connection (2)
SMA (female)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Socket
GTIN
4046356568906
Manufacturer product designation
Antenna cable
Manufacturer product description
Cellular antenna cable, 5 m in length, SMA (male) -> SMA (female), 50 ohm impedance
Product type
PSI-CAB-GSM/UMTS- 5M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part