??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900890 - UM- 8RM/KSR-G24/21/MS/PLC
Bill of material
PHOENIX CONTACT 2900890
Product number of the Manufacturer
2900890
Short Description
Active module
Long Description
VARIOFACE output module, with 8 miniature relays, 1 changeover contact with lockable manual actuation each, plugged, for 24 V DC (incl. relay)
Manufacturer Type Description
UM- 8RM/KSR-G24/21/MS/PLC
Preview
International product number
4046356545099
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
42
rated voltage
24 V
rated current
0.018 A
Application standards
EN 61010-2-201, IEC 60664
width
91.6 mm
height
111.8 mm
net weight
0.251 kg
depth
60.5 mm
Pole number
14
Design of the electrical connection (head 1)
Screw connection
type of electrical connection, control side
blade terminal
mounting type
Top-hat rail TH35
GTIN
4046356545099
Manufacturer product designation
Active module
Manufacturer product description
VARIOFACE output module, with 8 miniature relays, 1 changeover contact with lockable manual actuation each, plugged, for 24 V DC (incl. relay)
Product type
UM- 8RM/KSR-G24/21/MS/PLC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)