??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900682 - UMK-RJ45/S/8PTDA
Bill of material
PHOENIX CONTACT 2900682
Product number of the Manufacturer
2900682
Short Description
Passive module
Long Description
VARIOFACE module for connecting a RJ45 socket with spring-cage double connection terminal blocks in direct plug-in method.
Manufacturer Type Description
UMK-RJ45/S/8PTDA
Preview
International product number
4046356524353
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
25 V
rated current
1 A
Application standards
DIN EN 50178: 1998-04
width
22.4 mm
height
77 mm
net weight
0.059 kg
depth
43 mm
Pole number
8
mounting type
Top-hat rail TH35
GTIN
4046356524353
Manufacturer product designation
Passive module
Manufacturer product description
VARIOFACE module for connecting a RJ45 socket with spring-cage double connection terminal blocks in direct plug-in method.
Product type
UMK-RJ45/S/8PTDA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Baixar modelos em CAD