??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900675 - VIP-3/SC/D37SUB/M/HW/C300
Bill of material
PHOENIX CONTACT 2900675
Product number of the Manufacturer
2900675
Short Description
Interface module
Long Description
Interface module, connection 1: Screw connection, connection 2: D-SUB pin strip 1x 37-position, number of channels: 16, control logic: plusschaltend
Manufacturer Type Description
VIP-3/SC/D37SUB/M/HW/C300
Preview
rated voltage
25 V
rated current
2 A
Application standards
DIN EN 50178
width
87.58 mm
height
69.8 mm
net weight
0.208 kg
depth
62 mm
Pole number
37
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356535564
Manufacturer product designation
Interface module
Manufacturer product description
VARIOFACE module, with screw connection and male D-SUB miniature pin strip, for mounting on NS 35 rails, 37-pos.
Product type
VIP-3/SC/D37SUB/M/HW/C300
GLN of manufacturer
4063151
International product number
4046356535564
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
40
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
US
Deeplink
Deeplink
Previews
3D
2D
Download CAD models