??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900190 - UM- D37SUB/M/HC3/16DO/MR/SI/Z
Bill of material
PHOENIX CONTACT 2900190
Product number of the Manufacturer
2900190
Short Description
Active module
Long Description
16-channel relay module for Honeywell C300 output modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 227 mm
Manufacturer Type Description
UM- D37SUB/M/HC3/16DO/MR/SI/Z
Preview
International product number
4046356495998
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.017 A
Application standards
EN 61010-2-201, EN 61010-2-201
certificate/approval
EAC
width
239.9 mm
height
127.5 mm
net weight
0.865 kg
depth
57 mm
Pole number
37
Degree of soiling
2
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356495998
Manufacturer product designation
Active module
Manufacturer product description
16-channel relay module for Honeywell C300 output modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection with knife disconnection is available in the field. Module width: 227 mm
Product type
UM- D37SUB/M/HC3/16DO/MR/SI/Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型