??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900189 - UM- D37SUB/M/HC3/AIO/FMT
Bill of material
PHOENIX CONTACT 2900189
Product number of the Manufacturer
2900189
Short Description
Interface module
Long Description
Interface module, controller: Honeywell C300 I/O, connection 1: Push-in connection, connection 2: D-SUB pin strip 1x 37-position, connection 3: FLK pin strip 1x 50-position, number of channels: 16, control logic: plusschaltend
Manufacturer Type Description
UM- D37SUB/M/HC3/AIO/FMT
Preview
International product number
4046356495981
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
30 V
rated current
0.100 A
Application standards
DIN EN 50178
certificate/approval
UKCA
width
168.3 mm
height
89.6 mm
net weight
0.330 kg
depth
66 mm
Pole number
37
Design of the electrical connection (head 1)
Spring pulley connection
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356495981
Manufacturer product designation
Interface module
Manufacturer product description
16-channel module for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A spring-cage connection (1+, 1-,...16+,16-) with knife disconnection is provided in the field. Module width: 254 mm
Product type
UM- D37SUB/M/HC3/AIO/FMT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models