??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900173 - UM-2KS50/16DI/RS/MKDS
Bill of material
PHOENIX CONTACT 2900173
Product number of the Manufacturer
2900173
Short Description
Input module
Long Description
16-channel digital input module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 144 card.
Manufacturer Type Description
UM-2KS50/16DI/RS/MKDS
Preview
International product number
4046356484053
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
rated current
0.100 A
Application standards
DIN EN 50178: 1998-04
certificate/approval
EAC
width
161.760235 mm
height
111.806056 mm
net weight
0.474 kg
depth
69.00 mm
Pole number
50
Degree of soiling
2
Design of the electrical connection (head 1)
Screw connection
mounting type
Top-hat rail TH35
GTIN
4046356484053
Manufacturer product designation
Input module
Manufacturer product description
16-channel digital input module with screw connection and redundant voltage supply. Suitable for Yokogawa SDV 144 card.
Product type
UM-2KS50/16DI/RS/MKDS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models