??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2900067 - UM- D37SUB/M/HC3/AIO/MT
Bill of material
PHOENIX CONTACT 2900067
Product number of the Manufacturer
2900067
Short Description
Interface module
Long Description
16-channel module for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection (1+, 1-,...16+,16-) with knife disconnection is provided in the field. Module width: 170 mm
Manufacturer Type Description
UM- D37SUB/M/HC3/AIO/MT
Preview
International product number
4046356363495
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
48 V
rated current
0.100 A
Application standards
DIN EN 50178: 1998-04
width
168.3 mm
height
89.6 mm
net weight
0.370 kg
depth
66 mm
Pole number
37
type of electrical connection, control side
D-SUB
mounting type
Top-hat rail TH35
GTIN
4046356363495
Manufacturer product designation
Interface module
Manufacturer product description
16-channel module for Honeywell C300 modules. The module is controlled by the control system via 37-pos. D-SUB or 50-pos. FLK. A screw connection (1+, 1-,...16+,16-) with knife disconnection is provided in the field. Module width: 170 mm
Product type
UM- D37SUB/M/HC3/AIO/MT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369010
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD