??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
290 - Kingpin Dual (to 7500 lb/ea)
Bill of material
290MR06405S
Part Number
290MR06405S
Series
290 Series
Fastening Type
Fastening Size
7-1/4'' x 5-1/4''
Wheel Type
Wheel Diameter
Inch
Tread Width
2 1/2 Inch
Wheel Face
Moderate crown
Finish
Black tread on black enamel core
Temperature Range
-40°F to +180°F
Hardness
70-85 Shore A
Bearing Type
Roller
Capacity
1080 lbs.
Mount Height
8 Inch
Swivel Lead
2 1/2 Inch
Swivel Radius
5 1/2 Inch
Previews
3D
Dimension
2D
Download CAD models