??
Catalog navigation
Výběr CAD modelu
Available products: 6
HELP_VARIABLE
Company
Jacob
Description
29.0xx - Pressure screw PG
Bill of material
29.013
Article No.
Thread
Clamping area
mm
Length of Thread
mm
Wrench size
mm
Across corners
mm
Inner diameter
mm
Height
mm
Unit weight
g
Material body
PA6.6
Material bolt
Steel zinc-plated
Color
RAL 7035 light grey
Packaging Unit
PCS
Temperature range
-20 °C
Temperature range
80 °C
Previews
3D
Dimenze
2D
Stáhnout CAD model