??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2894240000 - WEP 2T 4
Bill of material
Weidmueller 2894240000
Preview
Product number of the Manufacturer
2894240000
Manufacturer Type Description
WEP 2T 4
Short Description
End plate (terminals) 95.5 mm x 2 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675885221
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
min. thickness
2 mm
Mass
0.00506 kg
height
93.8 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models