??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2892770000 - W2C 4 DT STB
Bill of material
Weidmueller 2892770000
Preview
Product number of the Manufacturer
2892770000
Manufacturer Type Description
W2C 4 DT STB
Short Description
Test-disconnect terminal, Screw connection, 4 mm², 500 V, 28 A, Pivoting, Cross-disconnect: sliding, Integral test socket: Yes, TS 35, dark beige
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4064675884422
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
gliding
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
28 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
28 A
Power loss, static, current-independent [Pls]
1.020 W
color
beige
Design of longitudinal or transverse separation
swiveling
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Integrated test connector present
Yes
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
500 V
Mass
0.01287 kg
depth
47.606 mm
height
60 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models