??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2891246 - FL PATCH SAFE CLIP
Bill of material
PHOENIX CONTACT 2891246
Product number of the Manufacturer
2891246
Short Description
Port Guard Security Element
Long Description
Port Guard Security Element, color: red
Manufacturer Type Description
FL PATCH SAFE CLIP
Preview
International product number
4046356167185
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
21
Application standards
not available
certificate/approval
EAC
Category
not relevant
screened
No
type of connector connection 1
not relevant
type of connector connection 2
not relevant
Color of coat
Variable
Oil-resistant in accordance EN 60811-2-1
No
case connector connection 1
not relevant
case connector connection 2
not relevant
locking lever present
No
pin assignment
1:1
suitable for cable guide chain
No
Without halogens as in EN 50267-2-3
No
GTIN
4046356167185
Manufacturer product designation
Port Guard Security Element
Manufacturer product description
Security element for FL patch cable
Product type
FL PATCH SAFE CLIP
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
20
Quantity Scale
20
Customs tariff number
39269097
Country of origin
CH
Deeplink
Deeplink
Previews
3D
2D
Download CAD models