??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
WAGO
Description
289-726 - Interface Module, with D-subminiature female connector, 15-pole
Bill of material
289-726
Item-No.
289-726
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5
Cross section
28 - 12
Strip length
5 - 6
Height
48.000
Width
43.500
Depth
85.000
Weight
65.217
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Stáhnout CAD model