??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-707 - Interface Module, with HD-Sub-D female connector, 44-pole, with shield connection
Bill of material
289-707
Item-No.
289-707
Description
Interface module 44-pole
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
No. of poles
44
Height
62.00 mm
Width
79.00 mm
Depth
85.00 mm
Weight
129.699 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Download CAD models