카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
289-667
WAGO
PG 06 - Electronics
Series 289
Powered by
CAD모델 선택
{wago/pg06/serie289/0289-0667_0999-0962.prj},{NB=289-667},{BESTNR=289-667},{INFODE=Info DE},{INFOEN=Info EN},{QUERSCHNITT1=0.08 - 2.5},{QUERSCHNITT2=28 - 12},{ABISOLIERLAENGE=5 - 6},{HOEHE=34.000},{BREITE=56.000},{TIEFE=85.000},{GEWICHT=64.000},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-14-11-52},{ECLASS81=27-14-11-52},{LINKDE=http://www.wago.com/de/p/289-667},{LINKEN=http://www.wago.com/global/p/289-667},{FILENAME=289-667}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
289-667 - Sensor/actuator module, 8 channels digital, output 2-wire connection, in mounting carrier
Bill of material
289-667
Item-No.
289-667
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5
Cross section
28 - 12
Strip length
5 - 6
Height
34.000
Width
56.000
Depth
85.000
Weight
64.000
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성