??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-611 - Interface Module, for flat cable connectors per DIN 41651, 10-pole
Bill of material
289-611
Item-No.
289-611
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5
Cross section
28 - 12
Strip length
5 - 6
Height
48.000
Width
35.000
Depth
85.000
Weight
46.903
Comment
AC/DC 125 V
eCl@ss 7.1
27-14-11-52
Previews
3D
2D
Download CAD models