??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-554 - Interface module, with solder pin, Female connector, 50-pole, for mating connectors with IDC, Vertical mounting, PCB terminal blocks, double-row, in mounting carrier
Bill of material
289-554
Item-No.
289-554
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
34.00 mm
Width
94.00 mm
Depth
85.00 mm
Weight
127.744 g
eCl@ss 7.1
27-14-11-52
Previews
3D
2D
Download CAD models