??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
289-531 - Interface module, Pluggable connector per DIN 41612, 64-pole, Mating connector for solder connection, Vertical mounting, PCB terminal blocks, double-row, in mounting carrier, Type C
Bill of material
289-531
Item-No.
289-531
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
34.00 mm
Width
171.00 mm
Depth
85.00 mm
Weight
164.400 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
预览
3D
2D
下载CAD模型