??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-509 - Interface module, Pluggable connector per DIN 41651, 64-pole, PCB terminal blocks, double-row, in mounting carrier
Bill of material
289-509
Item-No.
289-509
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
No. of poles
64
Height
36.00 mm
Width
170.00 mm
Depth
85.00 mm
Weight
167.000 g
eCl@ss 7.1
27-14-11-52
Previews
3D
2D
Download CAD models