??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-504 - Interface Module, with male connector per DIN 41651, 20-pole
Bill of material
289-504
Item-No.
289-504
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
No. of poles
20
Height
36.00 mm
Width
53.50 mm
Depth
85.00 mm
eCl@ss 7.1
27-14-11-52
Previews
3D
2D
Download CAD models