??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-448 - Interface Module, with D-subminiature male connector, 37-pole, for mating connectors with solder connection, Vertical mounting
Bill of material
289-448
Item-No.
289-448
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
No. of poles
37
Height
19.00 mm
Width
120.00 mm
Depth
63.50 mm
Weight
70.742 g
eCl@ss 7.1
27-14-11-52
Previews
3D
2D
Download CAD models