??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
289-403 - Interface Module, with male connector per DIN 41651, 16-pole
Bill of material
289-403
Item-No.
289-403
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
No. of poles
16
Height
28.00 mm
Width
56.50 mm
Depth
63.50 mm
Color
gray
Weight
32.987 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
预览
3D
2D
下载CAD模型