??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-195 - Interface module, RJ-45, IDC technology, Cat. 6, in mounting carrier, with shield connection
Bill of material
289-195
Item-No.
289-195
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
64.40 mm
Width
26.80 mm
Depth
81.40 mm
Color
gray
Weight
0.510 g
eCl@ss 7.1
27-14-11-52
eCl@ss 8.1
27-14-11-52
Previews
3D
2D
Download CAD models