??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-179 - Interface module for ETHERNET Y-ConJack-22
Bill of material
289-179
Item-No.
289-179
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 1.5 mm²
Cross section
28 - 14 AWG
Strip length
5 - 6 mm
Height
67.00 mm
Width
30.00 mm
Depth
85.00 mm
Color
grau
Weight
52.500 g
eCl@ss 7.1
19-17-90-01
eCl@ss 8.1
19-17-90-01
Previews
3D
2D
Download CAD models