??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
289-121 - Component module with diode, with 14 pcs, Diode 1N4007, with common anode
Bill of material
289-121
Item-No.
289-121
Description
Component module with diode
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
31.50 mm
Width
47.00 mm
Depth
65.50 mm
Weight
24.550 g
eCl@ss 7.1
27-14-11-27
eCl@ss 8.1
27-14-11-27
Previews
3D
2D
CAD modeli indir