??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
289-102 - PCB for self-assembly, with 8 mounting positions
Bill of material
289-102
Item-No.
289-102
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
32.00 mm
Width
42.50 mm
Depth
62.50 mm
Weight
22.230 g
eCl@ss 7.1
27-14-11-27
Previews
3D
2D
Download CAD models