??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2885990000 - MF 10/7.6 MM WS
Bill of material
Weidmueller 2885990000
Preview
Product number of the Manufacturer
2885990000
Manufacturer Type Description
MF 10/7.6 MM WS
Short Description
Terminal marking, Pitch in mm: 7.60, Printed characters: neutral, white
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854593
Manufacturer Name
Weidmueller Group
Grid dimensions
7.600 mm
height
10 mm
color
white
depth
0.700 mm
material
thermoplastic polyurethan-elastomers (TPU)
Without halogens
Yes
Mass
0.00013 kg
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models