??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2885870000 - ESG-LP 10/20 MM WS
Bill of material
Weidmueller 2885870000
Preview
Product number of the Manufacturer
2885870000
Manufacturer Type Description
ESG-LP 10/20 MM WS
Short Description
Device marking, Self-adhesive, halogen-free, 20 mm, Printed characters: without, Polyamide, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854470
Manufacturer Name
Weidmueller Group
height
10 mm
depth
0.050 mm
material
Polyamide (PA)
Combustibility class
V0
width
20 mm
Mass
0.00001 kg
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models