??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2885840000 - ESG-LP 9/20 MM WS
Bill of material
Weidmueller 2885840000
Preview
Product number of the Manufacturer
2885840000
Manufacturer Type Description
ESG-LP 9/20 MM WS
Short Description
Device marking, Self-adhesive, halogen-free, 20 mm, Printed characters: without, Polyamide, white
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854449
Manufacturer Name
Weidmueller Group
height
9 mm
depth
0.050 mm
material
Polyamide (PA)
Combustibility class
V0
width
20 mm
Mass
0.00001 kg
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models