??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2885790000 - ESG-LP 6/17 MM GE
Bill of material
Weidmueller 2885790000
Preview
Product number of the Manufacturer
2885790000
Manufacturer Type Description
ESG-LP 6/17 MM GE
Short Description
Device marking, Self-adhesive, halogen-free, 17 mm, Printed characters: without, Polyamide, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675854395
Manufacturer Name
Weidmueller Group
height
6 mm
depth
0.050 mm
material
Polyamide (PA)
Combustibility class
V0
Without halogens
Yes
width
17 mm
Mass
0.00001 kg
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models