??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 7
HELP_VARIABLE
Company
EMUGE-FRANKEN
Description
2882RZ
Bill of material
2882RZ.010
PDF-Download
Documentation drawing
Standard of Characteristics
DIN4000-82
Item.ID
Item.Name
Schaftfräser
Company Code
F
Tool Style Code
1
Cutting Tool Material, Manufacturer Naming
HM
Standard Number
WN
Connection Code, Machine Side
Treatment
FEC, FDR
Cutting Diameter
mm
Cuttingedge Length, max.
mm
Protruding Length
mm
Overall Length
Functional Length
Connection Type, Machine Side
ZYL
Connection Form, Machine Side
10
Connection Size, Machine Side
Connection Diameter, Machine Side
mm
Connection Diameter, Machine Side, ISO Tolerance Class
h5
Cutting Direction
R
Face Effective Cutting Edge Count
Flute Helix Hand
R
Cutting Tool Material
HC
Coolant Exit Style Code
1.2
Coating
CRN
Previews
3D
2D
Pobierz modele CAD