??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-622 - Fixing foot for DIN 35 rail
Bill of material
288-622
Item-No.
288-622
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
18.00 mm
Width
8.00 mm
Depth
96.30 mm
Color
grau
Weight
5.300 g
eCl@ss 7.1
27-18-27-02
Previews
3D
2D
Download CAD models