카탈로그: WAGO
생성됨: 01.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english, french, italian, spanish
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
WAGO
288-602
WAGO
PG 06 - Electronics
Series 288
Powered by
CAD모델 선택
{wago/pg06/serie288/0288-0602_0999-0962.prj},{NB=288-602},{BESTNR=288-602},{INFODE=Info DE},{INFOEN=Info EN},{HOEHE=18.000},{BREITE=8.000},{TIEFE=69.400},{FARBE=grau},{GEWICHT=3.542},{RGB=0.56,0.57,0.57,0},{ECLASS71=27-18-27-02},{LINKDE=http://www.wago.com/de/p/288-602},{LINKEN=http://www.wago.com/global/p/288-602}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
WAGO
Description
288-602 - Fixing foot for DIN 35 rail
Bill of material
288-602
Item-No.
288-602
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
18.000
Width
8.000
Depth
69.400
Color
grau
Weight
3.542
g
eCl@ss 7.1
27-18-27-02
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성