??
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
WAGO
Description
288-412 - Safety relay module, Nominal input voltage: 12 VDC
Bill of material
288-414
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
mm
Width
63.50 mm
Depth
85.00 mm
Color
gray
Weight
g
Comment
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
Download CAD models