??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
WAGO
Description
288-368 - Relay module, Nominal input voltage: 24 VDC, 1 break contact, Limiting continuous current: 5 A, Module width: 13 mm
Bill of material
288-368
Item-No.
288-368
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.08 - 2.5 mm²
Cross section
28 - 12 AWG
Strip length
5 - 6 mm
Height
47.00 mm
Width
13.00 mm
Depth
85.00 mm
Color
gray
Weight
30.900 g
Comment
DC 24 V
eCl@ss 7.1
27-37-16-01
eCl@ss 8.1
27-37-16-01
Previews
3D
2D
CAD modeli indir