??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
288-001 - Mounting carrier
Bill of material
288-001
Item-No.
288-001
WAGO eShop
Info DE
WAGO eShop
Info EN
Height
26.50 mm
Width
45.50 mm
Depth
65.50 mm
Color
grau
Weight
7.900 g
eCl@ss 7.1
27-18-27-02
Previews
3D
2D
Download CAD models