??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2876200000 - AEP 4C 6 OR
Bill of material
Weidmueller 2876200000
Preview
Product number of the Manufacturer
2876200000
Manufacturer Type Description
AEP 4C 6 OR
Short Description
End plate (terminals) 100.3 mm x 2 mm, orange
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675663096
Manufacturer Name
Weidmueller Group
version with intermediate plate
Yes
type of end plate
Yes
color
orange
Combustibility class
V0
min. thickness
2 mm
Mass
0.00316 kg
height
100.241 mm
customs tariff number (TARIC)
85472000
URL
URL
Previews
3D
2D
Download CAD models