??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2874590000 - WPD 331CC 3X95/3X95 BN
Bill of material
Weidmueller 2874590000
Preview
Product number of the Manufacturer
2874590000
Manufacturer Type Description
WPD 331CC 3X95/3X95 BN
Short Description
Potential distributor terminal, Screw connection, 95, 1000 V, 232 A, Number of connections: 6, Number of poles: 1, TS 35, Mounting plate, Light Grey, brown
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4064675648512
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
232 A
Number of contact points per level
6
Number of levels
1
Rated current [In] for the power loss specification
232 A
color
gray
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
No
Closing plate required
No
Assembly type
Top-hat rail TH35
rated voltage
1000 V
Mass
0.076 kg
depth
57 mm
height
95.01 mm
width
68.6 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models