??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2871770000 - ALEP 3C 2.5
Bill of material
Weidmueller 2871770000
Preview
Product number of the Manufacturer
2871770000
Manufacturer Type Description
ALEP 3C 2.5
Short Description
End plate (terminals) 66.3 mm x 2.1 mm, dark beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4064675639893
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V0
Latchable present
Yes
min. thickness
2.100 mm
Mass
0.002 kg
height
66.3 mm
customs tariff number (TARIC)
85472000
URL
URL
Previews
3D
2D
Download CAD models