??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867694 - RAD-PIG-EF316-N-SMA
Bill of material
PHOENIX CONTACT 2867694
Product number of the Manufacturer
2867694
Short Description
Antenna cable
Long Description
Antenna cable, outside diameter: 3.2 mm (0.126 in.), inner conductor: stranded, attenuation: 0.5 / 0.7 / 0.9 dB at 0.9 / 2.4 / 5.8 GHz, connection: SMA (male) -> N (female), cable length: 0.3 m (1 ft.)
Manufacturer Type Description
RAD-PIG-EF316-N-SMA
Preview
International product number
4017918939069
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Blue
cable type
EF 316
Length
0.300 m
type of connection (1)
SMA (male)
screening effectiveness
0.500 dB
type of connector connection 1
SMA (male)
type of connector connection 2
N (female)
connection type of connection (2)
N (female)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Socket
GTIN
4017918939069
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, outside diameter: 3.2 mm (0.126 in.), inner conductor: stranded, attenuation: 0.5 / 0.7 / 0.9 dB at 0.9 / 2.4 / 5.8 GHz, connection: SMA (male) -> N (female), cable length: 0.3 m (1 ft.)
Product type
RAD-PIG-EF316-N-SMA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
PL
Deeplink
Deeplink
Stáhnout CAD model
Tento prvek nejde vygenerovat