??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867649 - RAD-CAB-EF393- 3M
Bill of material
PHOENIX CONTACT 2867649
Product number of the Manufacturer
2867649
Short Description
Antenna cable
Long Description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: stranded, attenuation: 1.0 / 1.8 / 3.1 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x N (male), cable length: 3 m (10 ft.)
Manufacturer Type Description
RAD-CAB-EF393- 3M
Preview
International product number
4017918939014
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
cable type
EF 393
Length
3 m
type of connection (1)
N (male)
screening effectiveness
1 dB
type of connector connection 1
N (male)
type of connector connection 2
N (male)
connection type of connection (2)
N (male)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Plug
GTIN
4017918939014
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: stranded, attenuation: 1.0 / 1.8 / 3.1 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2 x N (male), cable length: 3 m (10 ft.)
Product type
RAD-CAB-EF393- 3M
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part