??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867393 - RAD-CAB-PFP400-80
Bill of material
PHOENIX CONTACT 2867393
Product number of the Manufacturer
2867393
Short Description
Antenna cable
Long Description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 3.3 / 5.6 / 8.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 24 m (80 ft.)
Manufacturer Type Description
RAD-CAB-PFP400-80
Preview
International product number
4017918931766
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
color
Black
cable type
PFP-400
Length
24 m
type of connection (1)
N (male)
screening effectiveness
3.300 dB
type of connector connection 1
N (male)
type of connector connection 2
N (male)
connection type of connection (2)
N (male)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Plug
GTIN
4017918931766
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 3.3 / 5.6 / 8.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 24 m (80 ft.)
Product type
RAD-CAB-PFP400-80
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
US
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania