??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2867380 - RAD-CAB-PFP400-60
Bill of material
PHOENIX CONTACT 2867380
Product number of the Manufacturer
2867380
Short Description
Antenna cable
Long Description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 2.5 / 4.2 / 6.3 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 18 m (60 ft.)
Manufacturer Type Description
RAD-CAB-PFP400-60
Preview
International product number
4017918931759
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
color
Black
cable type
PFP-400
Length
18 m
type of connection (1)
N (male)
screening effectiveness
2.500 dB
type of connector connection 1
N (male)
type of connector connection 2
N (male)
connection type of connection (2)
N (male)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Plug
GTIN
4017918931759
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, outside diameter: 10 mm (0.4 in.), inner conductor: solid, attenuation: 2.5 / 4.2 / 6.3 dB at 0.9 / 2.4 / 5.8 GHz, connection: 2x N (male), cable length: 18 m (60 ft.)
Product type
RAD-CAB-PFP400-60
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
CN
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част