??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2863780000 - CC-M 15/45 2X3 LRP ST
Bill of material
Weidmueller 2863780000
Preview
Product number of the Manufacturer
2863780000
Manufacturer Type Description
CC-M 15/45 2X3 LRP ST
Short Description
Device marking, 45 mm, Printed characters: neutral, Stainless steel 1.4301, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4064675597322
Manufacturer Name
Weidmueller Group
height
15 mm
depth
0.500 mm
width
45 mm
Mass
0.00085 kg
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
Download CAD models